IESNA:LM-63-2002
[TEST]P1056085
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-S795D950-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1360
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
973.1 963.5 960.7 953 941.6 928.2 912 892.9 872.9 849.1
823.3 796.6 767 736.5 705 672.6 639.2 606.7 569.5 536.1
499.9 463.6 428.3 391.1 354.9 317.7 280.5 243.3 205.1 168.9
133.6 99.2 67.7 39.1 14.3 0 0
973.1 975 968.3 955.9 938.7 918.7 892.9 865.3 834.7 800.4
766.1 728.9 689.7 649.7 607.7 565.7 522.8 479.9 436.9 395
350.1 308.1 266.2 224.2 183.2 144.1 107.8 73.5 44.8 22.9
14.3 7.6 2.9 1 0 0 0
973.1 965.4 952.1 932.1 904.4 871 833.8 792.8 747.9 699.3
649.7 597.2 544.7 490.4 436.9 385.4 332.9 283.3 234.7 187.9
146 106.8 70.6 38.2 19.1 15.3 10.5 6.7 3.8 1.9
1 1 0 0 0 0 0
973.1 966.4 947.3 919.7 883.4 840.5 794.7 741.3 684 623.9
563.8 502.8 440.7 383.5 325.3 270 217.5 167.9 125 84.9
49.6 21.9 16.2 12.4 9.5 5.7 3.8 1.9 1 1
1 1 0 0 0 0 0
973.1 967.4 951.1 920.6 880.5 833.8 782.3 726 664.9 600.1
535.2 469.4 406.4 345.3 286.2 229.9 178.4 131.7 90.6 53.4
22.9 17.2 13.4 9.5 6.7 3.8 2.9 1 1 1
0 0 0 0 0 0 0
